Search
Account
Log in
Menu
Products
Product configurators
Tools
Download center
Where to buy
Support
Home
Products
Pumps
Mobile pumps
Gear pumps
Lumi aluminum gear pumps
Lumi single stage
XPB-12A-40
FRONT_COVER_CASTING
XPB-12A-40
Alternate part number: PB-12A-40
Tools
Add to comparison
Add to comparison
XPB-12A-40
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Package contents
Front cover casting
Product height in
4.820
Product height mm
122.428
Product length in
1.490
Product length mm
37.846
Product width in
5.030
Product width mm
127.762