Search
Account
Log in
Menu
Products
Product configurators
Tools
Download center
Where to buy
Support
Home
Products
Pumps
Mobile pumps
Gear pumps
Lumi aluminum gear pumps
Lumi single stage
XPB-24-3
PLAIN_BEARING
XPB-24-3
Alternate part number: PB-24-3
Tools
Add to comparison
Add to comparison
XPB-24-3
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Package contents
Bearing
Product height in
0.900
Product height mm
22.860
Product length in
0.790
Product length mm
20.066
Product width in
0.900
Product width mm
22.860