Search
Account
Log in
Menu
Products
Product configurators
Tools
Download center
Where to buy
Support
Home
Products
Pumps
Mobile pumps
Gear pumps
Lumi aluminum gear pumps
Lumi single stage
XPC-23A-22
BUSH
XPC-23A-22
Alternate part number: PC-23A-22
Tools
Add to comparison
Add to comparison
XPC-23A-22
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Package contents
Bushing
Product height in
2.090
Product height mm
53.086
Product length in
0.870
Product length mm
22.098
Product width in
2.090
Product width mm
53.086