Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Flange assembly |
| Product height in | 195.000 |
| Product height mm | 4953.000 |
| Product length in | 196.000 |
| Product length mm | 4978.400 |
| Product material | Steel |
| Product width in | 90.000 |
| Product width mm | 2286.000 |