Search
Account
Log in
Menu
Products
Product configurators
Tools
Download center
Where to buy
Support
Home
Products
Pumps
Mobile pumps
Gear pumps
Lumi aluminum gear pumps
Lumi single stage
XPHB-13A-10
REAR_COVER_PHB
XPHB-13A-10
Alternate part number: PHB-13A-10
Tools
Add to comparison
Add to comparison
XPHB-13A-10
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Package contents
Rear cover
Product height in
4.512
Product height mm
114.605
Product length in
4.193
Product length mm
106.502
Product width in
1.438
Product width mm
36.525