Search
Account
Log in
Menu
Products
Product configurators
Tools
Download center
Where to buy
Support
Home
Products
Pumps
Mobile pumps
Gear pumps
Lumi aluminum gear pumps
Lumi single stage
XPHB-24-2
PLAIN_BEARING
XPHB-24-2
Alternate part number: PHB-24-2
Tools
Add to comparison
Add to comparison
XPHB-24-2
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Package contents
Bearing
Product height in
0.985
Product height mm
25.019
Product length in
0.985
Product length mm
25.019
Product width in
0.591
Product width mm
15.011