Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Design code | A |
| Displacement | 21.3 cm3/r [1.30 in3/r] |
| Identification | Standard |
| Input shaft | 13 tooth 16/32 spline, min full spline 22.2 [.88], shaft ext 41.1[1.62] |
| Paint | Primer per spec 209-13a |
| Ports and location | Plain: suction port 1.625-12 UN-2b SAE o-ring port; pressure port 1.0625-12 UN-2b SAE o-ring port - rear ports |
| Priority flow divider setting | No flow setting |
| Product | L2 gear pump (single unit) |
| Rear mounting | No auxiliary mounting features |
| Relief valve full flow setting | No relief valve setting |
| Rotation | Right-hand rotation (cw) |
| Special features | No special features |
| Special features | Generic |
| Unit type | Plain |
