Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Design code | A | A |
| Displacement | 05 | 42.8 cm3/r [2.61 in3/r] |
| Identification | 0 | Standard |
| Input shaft | AA | 13 tooth 16/32 spline, min full spline 22.2 [.88], shaft ext 41.1[1.62] |
| Paint | 0A | Primer per spec 209-13a |
| Ports and location | 01 | Plain: suction port 1.625-12 UN-2b SAE o-ring port; pressure port 1.0625-12 UN-2b SAE o-ring port - side ports |
| Priority flow divider setting | 00 | No flow setting |
| Product | ABF | L2 gear pump (single unit) |
| Rear mounting | 0 | No auxiliary mounting features |
| Relief valve full flow setting | 00 | No relief valve setting |
| Rotation | L | Left-hand rotation (ccw) |
| Special features | 00 | No special features |
| Special features | 0 | Generic |
| Unit type | A | Plain |
