Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Design code | A | A |
| Displacement | 08 | 55.2 cm3/r [3.37 in3/r] |
| Identification | F | None |
| Input shaft | AD | 41 tooth 48/96 spline, min full spline 12.9 [.51], shaft ext 24.9 [.98] |
| Paint | CA | Black per spec 209-13ca |
| Ports and location | 01 | Plain: suction port 1.625-12 UN-2b SAE o-ring port; pressure port 1.0625-12 UN-2b SAE o-ring port - side ports |
| Priority flow divider setting | 00 | No flow setting |
| Product | ABF | L2 gear pump (single unit) |
| Rear mounting | 0 | No auxiliary mounting features |
| Relief valve full flow setting | 00 | No relief valve setting |
| Rotation | R | Right-hand rotation (cw) |
| Special features | AE | Increased clearance |
| Special features | A | Unit specific |
| Unit type | A | Plain |
