Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Design code | A | A |
| Displacement | 02 | 29.2 cm3/r [1.78 in3/r] |
| Identification | 0 | Standard |
| Input shaft | AH | Dia 22.2 [.875] taper .125:1, .625-18 UNF-2a, keyway 6.35 x 26.2 [.25 x 1.03], shaft ext 59.4 [2.34] (key included) |
| Paint | CC | Yellow per spec 209-13cc |
| Ports and location | 05 | F 1 5/8-12r 7/8-14r 1 5/8-12r |
| Priority flow divider setting | AL | 22.7 l/min [ 6.0 gal/min] |
| Product | ABF | L2 gear pump (single unit) |
| Rear mounting | 0 | No auxiliary mounting features |
| Relief valve full flow setting | 00 | No relief valve setting |
| Rotation | L | Left-hand rotation (ccw) |
| Special features | 00 | No special features |
| Special features | A | Unit specific |
| Unit type | B | Flow divider |