Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Design code | A | A |
| Displacement | 04 | 38.2 cm3/r [2.33 in3/r] |
| Identification | 0 | Standard |
| Input shaft | AN | Straight shaft dia 22.22 [.875], keyway 6.35 x 38.1 [.25 x 1.50], shaft ext 63.5 [2.50] (key included) |
| Paint | 00 | No paint |
| Ports and location | 04 | P 1 5/8-12r 1 7/8-14r |
| Priority flow divider setting | AL | 22.7 l/min [ 6.0 gal/min] |
| Product | ABF | L2 gear pump (single unit) |
| Rear mounting | 0 | No auxiliary mounting features |
| Relief valve full flow setting | AJ | 172.4 bar [2500 lbf/in2] |
| Rotation | L | Left-hand rotation (ccw) |
| Special features | 00 | No special features |
| Special features | A | Unit specific |
| Unit type | B | Flow divider |