Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Design code | A | A |
| Displacement | 04 | 38.2 cm3/r [2.33 in3/r] |
| Identification | 0 | Standard |
| Input shaft | AA | 13 tooth 16/32 spline, min full spline 22.2 [.88], shaft ext 41.1[1.62] |
| Paint | 0A | Primer per spec 209-13a |
| Ports and location | 04 | P 1 5/8-12r 1 7/8-14r |
| Priority flow divider setting | AG | 15.1 l/min [ 4.0 gal/min] |
| Product | ABF | L2 gear pump (single unit) |
| Rear mounting | 0 | No auxiliary mounting features |
| Relief valve full flow setting | AE | 103.4 bar [1500 lbf/in2] |
| Rotation | R | Right-hand rotation (cw) |
| Special features | 00 | No special features |
| Special features | A | Unit specific |
| Unit type | B | Flow divider |