Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Design code | A | A |
| Displacement | 05 | 42.8 cm3/r [2.61 in3/r] |
| Identification | 0 | Standard |
| Input shaft | AF | Dia 22.2 [.875] taper .200:1, .500-20 UNF-2a, keyway 4.7 x 25.4 [.19 x 1.00], shaft ext 63.5 [2.50] (key included) |
| Paint | 0A | Primer per spec 209-13a |
| Ports and location | 04 | P 1 5/8-12r 1 7/8-14r |
| Priority flow divider setting | AD | 9.5 l/min [ 2.5 gal/min] |
| Product | ABF | L2 gear pump (single unit) |
| Rear mounting | 0 | No auxiliary mounting features |
| Relief valve full flow setting | AE | 103.4 bar [1500 lbf/in2] |
| Rotation | L | Left-hand rotation (ccw) |
| Special features | 00 | No special features |
| Special features | 0 | Generic |
| Unit type | B | Flow divider |