Product specifications
Characteristic | Value | Description |
|---|---|---|
| Design code | A | A |
| Displacement | 04 | 38.2 cm3/r [2.33 in3/r] |
| Identification | 0 | Standard |
| Input shaft | AA | 13 tooth 16/32 spline, min full spline 22.2 [.88], shaft ext 41.1[1.62] |
| Paint | 0A | Primer per spec 209-13a |
| Ports and location | 17 | Pt 1 5/8-12s 1 1/16-12s |
| Priority flow divider setting | 00 | No flow setting |
| Product | ABF | L2 gear pump (single unit) |
| Rear mounting | G | [2-bolt a] SAE flange series 82-2 with 11 tooth 16/32 external spline, 17.5 [.69] min full spline, cover plate |
| Relief valve full flow setting | 00 | No relief valve setting |
| Rotation | L | Left-hand rotation (ccw) |
| Special features | AG | Input drive lubrication orifice in frontplate |
| Special features | 0 | Generic |
| Unit type | A | Plain |