Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Design code | A | A |
| Displacement | 03 | 9.5 cm3/r [.58 in3/r] |
| Front mounting | A | (2-bolt a) SAE flange series 82-2 |
| Identification | 0 | Standard |
| Input shaft | AF | Straight shaft dia 17.45 [.687], keyway 4.8 X 25.4 [.19 X 1.00], shaft ext 42.9 [1.69] (key included) |
| Paint | 00 | No paint |
| Ports and location | 07 | Plain: suction port .750-14 NPTF dryseal american standard pipe thread port; pressure port .500-14 NPTF dryseal american standardpipe thread port - side ports |
| Priority flow divider setting | 00 | No flow setting |
| Product | ACN | Series 26 gear pump (single) |
| Rear mounting | 0 | None |
| Relief valve full flow setting | 00 | None |
| Rotation | L | Left hand rotation ccw |
| Special features | 00 | No special features |
| Test data | 0 | Generic |
| Unit type | A | Plain |