Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Design code | A | A |
| Displacement | 04 | 10.8 cm3/r [.66 in3/r] |
| Front mounting | C | (2-bolt B) SAE flange series 101-2 |
| Identification | 0 | Standard |
| Input shaft | DT | 13 teeth 16/32 spline, min full spline 22.4 [.88], shaft ext 41.1 [1.62] |
| Paint | 0B | Black per spec 209-13b |
| Ports and location | 01 | Plain: suction port 1.3125-12 un-2b SAE o-ring port; pressure port .875-14 UNF-2b SAE o-ring port - side ports |
| Priority flow divider setting | 00 | No flow setting |
| Product | ACN | Series 26 gear pump (single) |
| Rear mounting | 0 | None |
| Relief valve full flow setting | 00 | None |
| Rotation | R | right hand rotation cw |
| Special features | 00 | No special features |
| Test data | 0 | Generic |
| Unit type | A | Plain |
