Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Design code | A | A |
| Displacement | 06 | 16.7 cm3/r [1.02 in3/r] |
| Front mounting | A | (2-bolt a) SAE flange series 82-2 |
| Identification | 0 | Standard |
| Input shaft | AD | Straight shaft dia 15.88 [.625], keyway 4.1 X 18.3 [.16 X .72], shaft ext 31.8 [1.25] (key included) |
| Paint | 00 | No paint |
| Ports and location | 03 | Plain: suction port 1.0625-12 un-2b SAE o-ring port; pressure port .875-14 UNF-2b SAE o-ring port - side ports |
| Priority flow divider setting | 00 | No flow setting |
| Product | ACN | Series 26 gear pump (single) |
| Rear mounting | 0 | None |
| Relief valve full flow setting | 00 | None |
| Rotation | L | Left hand rotation ccw |
| Special features | 00 | No special features |
| Test data | 0 | Generic |
| Unit type | A | Plain |