Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Design code | A | A |
| Displacement | 08 | 22.4 cm3/r [1.37 in3/r] |
| Front mounting | A | (2-bolt a) SAE flange series 82-2 |
| Identification | 0 | Standard |
| Input shaft | BH | Dia 19.05 [.750] taper .200:1, .375-16 UNC-2a, keyway 4.1 X 18.8 [.16 X .74], shaft ext 45 [1.77] (key included) |
| Paint | 00 | No paint |
| Ports and location | 01 | Plain: suction port 1.3125-12 un-2b SAE o-ring port; pressure port .875-14 UNF-2b SAE o-ring port - side ports |
| Priority flow divider setting | 00 | No flow setting |
| Product | ACN | Series 26 gear pump (single) |
| Rear mounting | 0 | None |
| Relief valve full flow setting | 00 | None |
| Rotation | R | right hand rotation cw |
| Special features | AN | Fluorocarbon (viton) high pressure shaft seal w/step grind nn shaft; shot-peened drive shaft |
| Test data | 0 | Generic |
| Unit type | A | Plain |
