Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Design code | A |
| Displacement | 27.7 cm3/r [1.69 in3/r] |
| Front mounting | (2-bolt a) SAE flange series 82-2 |
| Identification | Standard |
| Input shaft | 9 teeth 16/32 spline, min full spline 22.4[.88], shaft ext 31.8 [1.25] |
| Paint | No paint |
| Ports and location | Plain: suction port 1.3125-12 un-2b SAE o-ring port; pressure port .875-14 UNF-2b SAE o-ring port - rear ports |
| Priority flow divider setting | No flow setting |
| Product | Series 26 gear pump (single) |
| Rear mounting | None |
| Relief valve full flow setting | None |
| Rotation | right hand rotation cw |
| Special features | No special features |
| Test data | Generic |
| Unit type | Plain |