Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Design code | A |
| Displacement | 29 cm3/r [1.77 in3/r] |
| Front mounting | (2-bolt a) SAE flange series 82-2 |
| Identification | Standard |
| Input shaft | Straight shaft dia 15.88 [.625], keyway 4.1 X 18.3 [.16 X .72], shaft ext 31.8 [1.25] (key included) |
| Paint | No paint |
| Ports and location | Plain: suction port 1.0625-12 un-2b SAE o-ring port; pressure port .875-14 UNF-2b SAE o-ring port - side ports |
| Priority flow divider setting | No flow setting |
| Product | Series 26 gear pump (single) |
| Rear mounting | None |
| Relief valve full flow setting | None |
| Rotation | right hand rotation cw |
| Special features | No special features |
| Test data | Generic |
| Unit type | Plain |