Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Design code | A |
| Displacement | 30.6 cm3/r [1.87 in3/r] |
| Front mounting | (2-bolt a) SAE flange series 82-2 |
| Identification | Standard |
| Input shaft | Straight shaft dia 17.45 [.687], keyway 4.8 X 25.4 [.19 X 1.00], shaft ext 42.9 [1.69] (key included) |
| Paint | Black per spec 209-13b |
| Ports and location | Plain: suction port 1.0625-12 un-2b SAE o-ring port; pressure port .875-14 UNF-2b SAE o-ring port - rear ports |
| Priority flow divider setting | No flow setting |
| Product | Series 26 gear pump (single) |
| Rear mounting | None |
| Relief valve full flow setting | None |
| Rotation | Left hand rotation ccw |
| Special features | Fluorocarbon (viton) high pressure shaft seal |
| Test data | Generic |
| Unit type | Plain |