Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Design code | A |
| Displacement | 11.8 cm3/r [.72 in3/r] |
| Front mounting | (4-bolt) European 80 mm [3.15] pilot dia |
| Identification | Standard |
| Input shaft | Straight shaft dia 19.05 [.750], tang width 7.9 [.31], shaft ext 14 [.55] |
| Paint | Green per spec 209-13k |
| Ports and location | Plain: suction port 1.0625-12 un-2b SAE o-ring port; pressure port .750-16 UNF-2B SAE o-ring port - side ports; diagnostic port.5625-18 UNF-2B SAE o-ring port with diagnostic Coupler and Dust cover - rear port |
| Priority flow divider setting | No flow setting |
| Product | Series 26 gear pump (single) |
| Rear mounting | None |
| Relief valve full flow setting | None |
| Rotation | right hand rotation cw |
| Special features | High inlet pressure, 1.7 bar [25 lbf/in2] max seal w/retaining ring |
| Test data | Unit specific |
| Unit type | Plain |