Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Design code | A |
| Displacement | 6.6 cm3/r [.40 in3/r] |
| Front mounting | (2-bolt a) SAE flange series 82-2 |
| Identification | John Deere ottumwa (number stamped on unit) |
| Input shaft | 9 teeth 16/32 spline, min full spline 22.4[.88], shaft ext 31.8 [1.25] |
| Paint | Green per spec 209-13k |
| Ports and location | Rel vlv: suction port 1.0625-12 un-2b SAE o-ring port; pressure port .875-14 UNF-2B SAE o-ring port - side ports; (Internaldrain) -10 cartridge relief valve cavity |
| Priority flow divider setting | No flow setting |
| Product | Series 26 gear pump (single) |
| Rear mounting | None |
| Relief valve full flow setting | 12.4-15.2 bar [180-220 lbf/in2] (cartridge style low pressure) |
| Rotation | Left hand rotation ccw |
| Special features | Standard shaft seal reversed installation |
| Test data | Unit specific |
| Unit type | relief valve |