Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Design code | A |
| Displacement | 22.4 cm3/r [1.37 in3/r] |
| Front mounting | (2-bolt a) SAE flange series 82-2 |
| Identification | Standard |
| Input shaft | Straight shaft dia 19.05 [.750], keyway 4.8 X 25.4 [.19 X 1.00] with retention groove, shaft ext 50.8 [2.00] (key included) |
| Paint | No paint |
| Ports and location | Rel vlv: suction port 1.0625-12 un-2b SAE o-ring port - side port; pressure port .875-14 SAE o-ring port - rear port(poppet/spring style relief valve) |
| Priority flow divider setting | No flow setting |
| Product | Series 26 gear pump (single) |
| Rear mounting | None |
| Relief valve full flow setting | 224.1 bar [3250 lbf/in2] |
| Rotation | right hand rotation cw |
| Special features | Poppet/spring style relief valve (51.7 bar [750 lbf/in2] pressure rise at 10 gal/min) |
| Test data | Unit specific |
| Unit type | relief valve |