Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Design code | A |
| Displacement | 19.7 cm3/r [1.20 in3/r] |
| Front mounting | (2-bolt a) SAE flange series 82-2 |
| Identification | Standard |
| Input shaft | Dia 17.45 [.687] taper .200:1, .375-16 UNC-2a, keyway 4.1 X 18.8 [.16 X .74], shaft ext 44.8 [1.77] (key included) |
| Paint | Green per spec 209-13k |
| Ports and location | Flo div: suction port .750-14 NPTF dryseal american standard pipe thread port; priority pressure port .750-16 UNF-2B SAE o-ringport; secondary pressure port .875-14 UNF-2B SAE o-ring port - rear ports |
| Priority flow divider setting | 10.6 l/min [2.80 gal/min] |
| Product | Series 26 gear pump (single) |
| Rear mounting | None |
| Relief valve full flow setting | 86.2 bar [1250 lbf/in2] |
| Rotation | Left hand rotation ccw |
| Special features | Externally adjustable rv5 series relief valve |
| Test data | Unit specific |
| Unit type | Flow divider |