Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Design code | A |
| Displacement | 35.1 cm3/r [2.14 in3/r] |
| Front mounting | (2-bolt a) SAE flange series 82-2 |
| Identification | Standard |
| Input shaft | 9 teeth 16/32 spline, min full spline 22.4[.88], shaft ext 31.8 [1.25] |
| Paint | Black per spec 209-13b |
| Ports and location | Flo div: suction port 1.3125-12 un-2b SAE o-ring port; priority pressure port .750-16 UNF-2B SAE o-ring port; secondary pressureport .875-14 UNF-2B SAE o-ring port - rear ports |
| Priority flow divider setting | 30.3 l/min [8.00 gal/min] |
| Product | Series 26 gear pump (single) |
| Rear mounting | None |
| Relief valve full flow setting | 155.1 bar [2250 lbf/in2] |
| Rotation | Left hand rotation ccw |
| Special features | Externally adjustable rv5 relief valve; Customer Identification- Oshkosh Corporation |
| Test data | Unit specific |
| Unit type | Flow divider |