Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Design code | A |
| Displacement | 29 cm3/r [1.77 in3/r] |
| Front mounting | (2-bolt a) SAE flange series 82-2 |
| Identification | Standard |
| Input shaft | 11 teeth 16/32 spline, min full spline 22.4[.88], shaft ext 31.8 [1.25] |
| Paint | Black per spec 209-13b |
| Ports and location | Flo div load sensing: suction port 1.3125-12 un-2b SAE o-ring port; primary pressure port .750-14 UNF-2B SAE o-ring port;secondary pressure port .875-14 UNF-2B SAE o-ring port - rear ports; load sensing port .4375-20 UNF-2B SAE o-ring port - side port |
| Priority flow divider setting | load sensing - dynamic signal - bias pressure 5.2 bar [75 lbf/in2] |
| Product | Series 26 gear pump (single) |
| Rear mounting | None |
| Relief valve full flow setting | 172.4 bar [2500 lbf/in2] load sensing |
| Rotation | right hand rotation cw |
| Special features | No special features |
| Test data | Unit specific |
| Unit type | Load sensing flow divider |