Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DE4R | D-series right-hand quadruple |
| Front displacement and input drive | 32SV | 31.8cc / splined shaft: SAE 15 tooth spline x 1.81 inch extension |
| Mounting flange | BR | SAE B 2 bolt, for 1 inch shaft (BxxSV, BxxST, BxxTA, BxxPZ, BxxSQ) |
| Porting after first section | 708 | Bearing plate, 1 1/4 inch beaded tube inlet, 1 1/16-12 ORB outlet |
| Second section displacement | 21 | 20.5 cc [1.25 CIR] |
| Porting after second section | 704 | (N)PORTS,1 1/4"TUBE,7/8" ORB |
| Third section displacement | 21 | 21: 20.5cc [1.25 CIR] |
| Porting prior to rear cover | 113 | Bearing plate, no inlet, 7/8-14 ORB outlet |
| Rear displacement | 07 | 7.0cc [0.43 CIR] |
| Rear cover and porting | N113 | Cover, no inlet, 7/8-14 ORB outlet |
| Control setting | NNN | No controls |
| Relief valve pressure | 000 | No relief valve |
| Screws | BV | BV: Screws |
| Nameplate | AN | Standard nameplate |
| Special features | NNN | Standard black paint |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |