Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DE1R | D-series right-hand single |
| Front displacement and input drive | 25SF | 25.4cc / splined shaft: SAE 11 tooth spline x 1.25 inch extension |
| Mounting flange | AJ | Code AC (with unattached mounting flange gasket) |
| Rear cover and porting | K03A | Cover, load sense, 1 5/16 inch ORB rear inlet, 3/4 inch ORB CF outlet, 1 1/16 inch ORB EF rear outlet, 7/16 inch ORB LS rear port,no relief |
| Control setting | 38D | 10 bar standby pressure, LS without relief valve, special 0.9 mm spool and 1.0 mm dynamic plug |
| Relief valve pressure | 000 | No relief valve |
| Screws | DA | DA: Screws |
| Nameplate | AN | Standard nameplate |
| Special features | NNN | Standard black paint |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
