Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DE1L | D-series left-hand single |
| Front displacement and input drive | 29SF | 29.0cc / splined shaft: SAE 11 tooth spline x 1.25 inch extension |
| Mounting flange | AA | SAE A 2 bolt |
| Rear cover and porting | H35N | Cover, dump, 1 5/16 inch ORB inlet, 3/4 inch ORB outlet, 7/8 inch ORB dump/relief outlet |
| Control setting | H6N | 24V dump valve with cartridge (69-276 bar) relief valve, Deutsch connector |
| Relief valve pressure | 262 | 262 bar [3800 psi] |
| Screws | AM | AM: Screws |
| Nameplate | AN | Standard nameplate |
| Special features | NNN | Standard black paint |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
