Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DE1L | D-series left-hand single |
| Front displacement and input drive | 21PB | 20.5cc / parallel shaft: 7/8 inch diameter x 1.62 inch extension, with 1/4 inch key |
| Mounting flange | BB | SAE B 2 bolt |
| Rear cover and porting | N101 | Cover, 1 1/16-12 ORB inlet, 7/8-14 ORB outlet |
| Control setting | NNN | No controls |
| Relief valve pressure | 000 | No relief valve |
| Screws | AH | AH: Screws |
| Nameplate | AN | Standard nameplate |
| Special features | NNN | Standard black paint |
| Control setting | NNN | No controls |
| Front displacement and input drive | 21PB | 20.5cc / parallel shaft: 7/8 inch diameter x 1.62 inch extension, with 1/4 inch key |
| Mounting flange | BB | SAE B 2 bolt |
| Nameplate | AN | Standard nameplate |
| Product | DE1L | D-series left-hand single |
| Rear cover and porting | N101 | Cover, 1 1/16-12 ORB inlet, 7/8-14 ORB outlet |
| Relief valve pressure | 000 | No relief valve |
| Screws | AH | AH: Screws |
| Special features | NNN | Standard black paint |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
