Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DE1L | D-series left-hand single |
| Front displacement and input drive | 25SE | 25.4cc / splined shaft: SAE 9 tooth spline x 1.25 inch extension |
| Mounting flange | AP | SAE A 2 bolt, for integral LS/PFD cover (with T-seal shaft seal) |
| Rear cover and porting | L08A | Cover, load sense, 1 5/16 inch ORB rear inlet, 3/4 inch ORB CF rear outlet, 7/8 inch ORB EF rear outlet, 7/16 inch ORB LS rear port |
| Control setting | 38A | 10 bar standby pressure, LS with relief valve, for axial ports |
| Relief valve pressure | 172 | 172 bar [2500 psi] |
| Screws | ET | ET: Screws |
| Nameplate | AN | Standard nameplate |
| Special features | NNN | Standard black paint |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
