Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DE1L | D-series left-hand single |
| Front displacement and input drive | 32SV | 31.8cc / splined shaft: SAE 15 tooth spline x 1.81 inch extension |
| Mounting flange | BR | SAE B 2 bolt, for 1 inch shaft (BxxSV, BxxST, BxxTA, BxxPZ, BxxSQ) |
| Rear cover and porting | N125 | Cover, 1 5/8-12 ORB inlet, 1 1/16-12 ORB outlet |
| Control setting | NNN | No controls |
| Relief valve pressure | 000 | No relief valve |
| Screws | AM | AM: Screws |
| Nameplate | AN | Standard nameplate |
| Special features | NNN | Standard black paint |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
