Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DE1R | D-series right-hand single |
| Front displacement and input drive | 14SE | 14.3cc / splined shaft: SAE 9 tooth spline x 1.25 inch extension |
| Mounting flange | AA | SAE A 2 bolt |
| Rear cover and porting | N125 | Cover, 1 5/8-12 ORB inlet, 1 1/16-12 ORB outlet |
| Control setting | NNN | No controls |
| Relief valve pressure | 000 | No relief valve |
| Screws | AK | AK: Screws |
| Nameplate | AN | Standard nameplate |
| Special features | NNN | Standard black paint |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
