Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DE1L | D-series left-hand single |
| Front displacement and input drive | 29AC | 29.0cc / splined shaft: SAE 11 tooth spline x 1.50 inch extension, for Bxxx auxiliary covers |
| Mounting flange | AA | SAE A 2 bolt |
| Rear cover and porting | A926 | Cover, auxiliary, internal 22T, 1 5/16-12 ORB inlet, 3/4-16 ORB outlet |
| Control setting | NNN | No controls |
| Relief valve pressure | 000 | No relief valve |
| Screws | AK | AK: Screws |
| Nameplate | AN | Standard nameplate |
| Special features | NNN | Standard black paint |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
