Product specifications
Characteristic | Value | Description |
|---|---|---|
| D-Series Product | DE1L | D-series left-hand single |
| Front displacement and input drive | 25SH | 25.4cc / splined shaft: SAE 13 tooth spline x 1.62 inch extension |
| C: MOUNTING | BM | SAE B 2 bolt (with T-seal shaft seal) |
| Rear cover and porting | N504 | Cover, 1 5/16-12 ORB rear inlet, 1 1/16-12 ORB rear outlet |
| Control setting | NNN | No controls |
| Relief valve pressure | 000 | No relief valve |
| H: SCREWS | AJ | AJ: Screws |
| J: NAMPLATE - INFO | AN | Standard nameplate |
| K: SPECIAL FEATURES | NNN | Standard black paint |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
