Product specifications
Characteristic | Value | Description |
---|---|---|
Product | DE1R | D-series left-hand single |
Front displacement and input drive | 38SH | 38.0cc / splined shaft: SAE 13 tooth spline x 1.62 inch extension |
Mounting flange | BJ | Code BC (with unattached gasket) |
Rear cover and porting | F21B | Cover, PFD, 1 5/8-12 ORB inlet, 3/4-16 ORB CF outlet, 7/8-14 ORB EF outlet |
Control setting | 11X | 3 GPM [11.4 l/m] PFD |
Relief valve pressure | 103 | 103 bar [1500 psi] |
Screws | DS | DS: Screws |
Nameplate | AN | Standard nameplate |
Special features | NNN | Standard black paint |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |