Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DE1R | D-series right-hand single |
| Front displacement and input drive | 36SH | 36.1cc / splined shaft: SAE 13 tooth spline x 1.62 inch extension |
| Mounting flange | BB | SAE B 2 bolt |
| Rear cover and porting | F10C | Cover, PFD, 1 5/16-12 ORB inlet, 3/4-16 ORB CF outlet, 7/8-14 ORB EF outlet (CF on bottom of lug, cartridge design) |
| Control setting | 15C | 4 GPM [15.1 l/m] PFD, for use with cartridge PFD cover modules (DFxxC) |
| Relief valve pressure | 165 | 165 bar [2400 psi] |
| Screws | AN | AN: Screws |
| Nameplate | AN | Standard nameplate |
| Special features | NNN | Standard black paint |
| Control setting | 15C | 4 GPM [15.1 l/m] PFD, for use with cartridge PFD cover modules (DFxxC) |
| Front displacement and input drive | 36SH | 36.1cc / splined shaft: SAE 13 tooth spline x 1.62 inch extension |
| Mounting flange | BB | SAE B 2 bolt |
| Nameplate | AN | Standard nameplate |
| Product | DE1R | D-series right-hand single |
| Rear cover and porting | F10C | Cover, PFD, 1 5/16-12 ORB inlet, 3/4-16 ORB CF outlet, 7/8-14 ORB EF outlet (CF on bottom of lug, cartridge design) |
| Relief valve pressure | 165 | 165 bar [2400 psi] |
| Screws | AN | AN: Screws |
| Size/Dimensions | 0.001 | |
| Special features | NNN | Standard black paint |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
