Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DE1L | D-series left-hand single |
| Front displacement and input drive | 41SH | 41.0cc / splined shaft: SAE 13 tooth spline x 1.62 inch extension |
| Mounting flange | BW | SAE B 2 bolt (with 2 shaft seals and weep hole) |
| Rear cover and porting | F14C | Cover, PFD, 1 5/8-12 ORB rear inlet, 3/4-16 ORB CF rear outlet, 7/8-14 ORB EF rear outlet (cartridge design) |
| Control setting | 19C | 5 GPM [18.9 l/m] PFD, for use with cartridge PFD cover modules (DFxxC) |
| Relief valve pressure | 124 | 124 bar [1800 psi] |
| Screws | AP | AP: Screws |
| Nameplate | AN | Standard nameplate |
| Special features | NNN | Standard black paint |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
