Product specifications
Characteristic | Value | Description |
---|---|---|
Product | DE3L | D-series right-hand triple |
Front displacement and input drive | 23SH | 22.5cc / splined shaft: SAE 13 tooth spline x 1.62 inch extension |
Mounting flange | BB | SAE B 2 bolt |
Porting after first section | 126 | Bearing plate, no inlet, 1 1/16-12 ORB outlet |
Second section displacement | 10 | 9.5 cc [0.58 CIR] |
Porting prior to rear cover | 126 | Bearing plate, no inlet, 1 1/16-12 ORB outlet |
Rear displacement | 10 | 9.5cc [0.58 CIR] |
Rear cover and porting | N125 | Cover, 1 5/8-12 ORB inlet, 1 1/16-12 ORB outlet |
Control setting | NNN | No controls |
Relief valve pressure | 000 | No relief valve |
Screws | BH | BH: Screws |
Nameplate | AN | Standard nameplate |
Special features | NNN | Standard black paint |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |