Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DE3L | D-series left-hand triple |
| Front displacement and input drive | 38SH | 38.0cc / splined shaft: SAE 13 tooth spline x 1.62 inch extension |
| Mounting flange | BB | SAE B 2 bolt |
| Porting after first section | 956 | Bearing plate, 1 1/4 inch code 61 inlet, 3/4-14 BSPP outlet |
| Second section displacement | 29 | 29 cc [1.77 CIR] |
| Porting prior to rear cover | 405 | Bearing plate, no inlet, 3/4-14 BSPP outlet |
| Rear displacement | 07 | 7.0cc [0.43 CIR] |
| Rear cover and porting | E401 | Cover, relief, no inlet, 1/2-14 BSPP outlet, 1/2-14 BSPP relief outlet (externally drained relief) |
| Control setting | R1N | Fixed cartridge relief valve (7-55 bar) |
| Relief valve pressure | 041 | 41 bar [600 psi] |
| Screws | BP | BP: Screws |
| Nameplate | AN | Standard nameplate |
| Special features | NNN | Standard black paint |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
