Product specifications
Characteristic | Value | Description |
---|---|---|
Product | DE3R | D-series left-hand triple |
Front displacement and input drive | 32SH | 31.8cc / splined shaft: SAE 13 tooth spline x 1.62 inch extension |
Mounting flange | BB | SAE B 2 bolt |
Porting after first section | 405 | Bearing plate, no inlet, 3/4-14 BSPP outlet |
Second section displacement | 32 | 31.8 cc [1.94 CIR] |
Porting prior to rear cover | 956 | Bearing plate, 1 1/4 inch code 61 inlet, 3/4-14 BSPP outlet |
Rear displacement | 23 | 22.5cc [1.37 CIR] |
Rear cover and porting | N407 | Cover, 1-11 BSPP inlet, 3/4-14 BSPP outlet |
Control setting | NNN | No controls |
Relief valve pressure | 000 | No relief valve |
Screws | BP | BP: Screws |
Nameplate | AN | Standard nameplate |
Special features | NNN | Standard black paint |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |