Product specifications
Characteristic | Value | Description |
---|---|---|
Product | DE3R | D-series left-hand triple |
Front displacement and input drive | 38SV | 38.0cc / splined shaft: SAE 15 tooth spline x 1.81 inch extension |
Mounting flange | BR | SAE B 2 bolt, for 1 inch shaft (BxxSV, BxxST, BxxTA, BxxPZ, BxxSQ) |
Porting after first section | 919 | Bearing plate, 1 1/4 inch code 61 inlet, 1 1/16-12 ORB outlet |
Second section displacement | 17 | 17 cc [1.04 CIR] |
Porting prior to rear cover | 113 | Bearing plate, no inlet, 7/8-14 ORB outlet |
Rear displacement | 17 | 17cc [1.04 CIR] |
Rear cover and porting | N113 | Cover, no inlet, 7/8-14 ORB outlet |
Control setting | NNN | No controls |
Relief valve pressure | 000 | No relief valve |
Screws | BL | BL: Screws |
Nameplate | AN | Standard nameplate |
Special features | NNN | Standard black paint |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |