Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DE3R | D-series right-hand triple |
| Front displacement and input drive | 32SV | 31.8cc / splined shaft: SAE 15 tooth spline x 1.81 inch extension |
| Mounting flange | BR | SAE B 2 bolt, for 1 inch shaft (BxxSV, BxxST, BxxTA, BxxPZ, BxxSQ) |
| Porting after first section | 150 | Bearing plate, 1 5/8-12 ORB inlet, 1 5/16-12 ORB outlet, note: this is for an XD configuration! Must have S00X- option |
| Second section displacement | X9 | 25.4 cc [1.55 CIR], for AS section 2 of an XD pump for forward outlet flow |
| Porting prior to rear cover | 100 | Bearing plate, no ports, XDD |
| Rear displacement | 36 | 36.1cc [2.20 CIR] |
| Rear cover and porting | N104 | Cover, 1 5/16-12 ORB inlet, 1 1/16-12 ORB outlet |
| Control setting | NNN | No controls |
| Relief valve pressure | 000 | No relief valve |
| Screws | BP | BP: Screws |
| Nameplate | AN | Standard nameplate |
| Special features | NNN | Standard black paint |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
