Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DE3L | D-series left-hand triple |
| Front displacement and input drive | 32SH | 31.8cc / splined shaft: SAE 13 tooth spline x 1.62 inch extension |
| Mounting flange | BB | SAE B 2 bolt |
| Porting after first section | 919 | Bearing plate, 1 1/4 inch code 61 inlet, 1 1/16-12 ORB outlet |
| Second section displacement | 13 | 12.6 cc [0.77 CIR] |
| Porting prior to rear cover | 113 | Bearing plate, no inlet, 7/8-14 ORB outlet |
| Rear displacement | 21 | 20.5cc [1.25 CIR] |
| Rear cover and porting | N113 | Cover, no inlet, 7/8-14 ORB outlet |
| Control setting | NNN | No controls |
| Relief valve pressure | 000 | No relief valve |
| Screws | BK | BK: Screws |
| Nameplate | AN | Standard nameplate |
| Special features | NNN | Standard black paint |
| Control setting | NNN | No controls |
| Front displacement and input drive | 32SH | 31.8cc / splined shaft: SAE 13 tooth spline x 1.62 inch extension |
| Mounting flange | BB | SAE B 2 bolt |
| Nameplate | AN | Standard nameplate |
| Porting after first section | 919 | Bearing plate, 1 1/4 inch code 61 inlet, 1 1/16-12 ORB outlet |
| Porting prior to rear cover | 113 | Bearing plate, no inlet, 7/8-14 ORB outlet |
| Product | DE3L | D-series left-hand triple |
| Rear cover and porting | N113 | Cover, no inlet, 7/8-14 ORB outlet |
| Rear displacement | 21 | 20.5cc [1.25 CIR] |
| Relief valve pressure | 000 | No relief valve |
| Screws | BK | BK: Screws |
| Second section displacement | 13 | 12.6 cc [0.77 CIR] |
| Special features | NNN | Standard black paint |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
