Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DE3L | D-series left-hand triple |
| Front displacement and input drive | 23ST | 22.5cc / splined shaft: SAE 13 tooth spline x 1.62 inch extension, for use with 1 inch journal bodies |
| Mounting flange | BR | SAE B 2 bolt, for 1 inch shaft (BxxSV, BxxST, BxxTA, BxxPZ, BxxSQ) |
| Porting after first section | 702 | Bearing plate, 1 1/4 inch beaded tube inlet, 3/4 inch code 61 outlet |
| Second section displacement | 17 | 17 cc [1.04 CIR] |
| Porting prior to rear cover | 104 | Bearing plate, 1 5/16-12 ORB inlet, 1 1/16-12 ORB outlet |
| Rear displacement | 07 | 7.0cc [0.43 CIR] |
| Rear cover and porting | H25N | Cover, dump, no inlet, 3/4 inch ORB outlet, 7/8 inch ORB dump/relief outlet |
| Control setting | H4N | 12V dump valve with cartridge (69-276 bar) relief valve, Metripack connector |
| Relief valve pressure | 269 | 269 bar [3900 psi] |
| Screws | BJ | BJ: Screws |
| Nameplate | DP | Bobcat part number on Bobcat nameplate |
| Special features | NNN | Standard black paint |
| Control setting | H4N | 12V dump valve with cartridge (69-276 bar) relief valve, Metripack connector |
| Front displacement and input drive | 23ST | 22.5cc / splined shaft: SAE 13 tooth spline x 1.62 inch extension, for use with 1 inch journal bodies |
| Mounting flange | BR | SAE B 2 bolt, for 1 inch shaft (BxxSV, BxxST, BxxTA, BxxPZ, BxxSQ) |
| Nameplate | DP | Bobcat part number on Bobcat nameplate |
| Porting after first section | 702 | Bearing plate, 1 1/4 inch beaded tube inlet, 3/4 inch code 61 outlet |
| Porting prior to rear cover | 104 | Bearing plate, 1 5/16-12 ORB inlet, 1 1/16-12 ORB outlet |
| Product | DE3L | D-series left-hand triple |
| Rear cover and porting | H25N | Cover, dump, no inlet, 3/4 inch ORB outlet, 7/8 inch ORB dump/relief outlet |
| Rear displacement | 07 | 7.0cc [0.43 CIR] |
| Relief valve pressure | 269 | 269 bar [3900 psi] |
| Screws | BJ | BJ: Screws |
| Second section displacement | 17 | 17 cc [1.04 CIR] |
| Size/Dimensions | 0.001 | |
| Special features | NNN | Standard black paint |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
