Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DE3R | D-series right-hand triple |
| Front displacement and input drive | 36ST | 36.1CC/SPL:SAE 13T,UNDERCUT |
| Mounting flange | BR | SAE B 2 bolt, for 1 inch shaft (BxxSV, BxxST, BxxTA, BxxPZ, BxxSQ) |
| Porting after first section | 708 | Bearing plate, 1 1/4 inch beaded tube inlet, 1 1/16-12 ORB outlet |
| Second section displacement | Q7 | 20.5 cc [1.25 CIR], 12 tooth “quiet” gears |
| Porting prior to rear cover | 704 | Bearing plate, 1 1/4 inch beaded tube inlet, 7/8-14 ORB outlet |
| Rear displacement | 25 | 25.4cc [1.55 CIR] |
| Rear cover and porting | N113 | Cover, no inlet, 7/8-14 ORB outlet |
| Control setting | NNN | No controls |
| Relief valve pressure | 000 | No relief valve |
| Screws | BM | BM: Screws |
| Nameplate | AC | CNH part number on nameplate |
| Special features | NNN | Standard black paint |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
