Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DE3L | D-series left-hand triple |
| Front displacement and input drive | 19SV | 19.0cc / splined shaft: SAE 15 tooth spline x 1.81 inch extension |
| Mounting flange | BR | SAE B 2 bolt, for 1 inch shaft (BxxSV, BxxST, BxxTA, BxxPZ, BxxSQ) |
| Porting after first section | 342 | Bearing plate, 1 1/4 inch code 61 inlet, 3/4 inch code 61 outlet |
| Second section displacement | 19 | 19 cc [1.16 CIR] |
| Porting prior to rear cover | 342 | Bearing plate, 1 1/4 inch code 61 inlet, 3/4 inch code 61 outlet |
| Rear displacement | 19 | 19cc [1.16 CIR] |
| Rear cover and porting | N342 | Cover, 1 1/4 inch code 61 inlet, 3/4 inch code 61 outlet |
| Control setting | NNN | No controls |
| RELIEF VALVE PRESSURE | 000 | No relief valve |
| Screws | BM | BM: Screws |
| Nameplate | AN | Standard nameplate |
| Special features | NNN | Standard black paint |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
