Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DE2L | D-series left-hand dual |
| Front displacement and input drive | 38SH | 38.0cc / splined shaft: SAE 13 tooth spline x 1.62 inch extension |
| Mounting flange | BB | SAE B 2 bolt |
| Porting prior to rear cover | 919 | Bearing plate, 1 1/4 inch code 61 inlet, 1 1/16-12 ORB outlet |
| Rear displacement | 23 | 22.5cc [1.37 CIR] |
| Rear cover and porting | N126 | Cover, no inlet, 1 1/16-12 ORB outlet |
| Control setting | NNN | No controls |
| Relief valve pressure | 000 | No relief valve |
| Screws | BA | BA: Screws |
| Nameplate | AN | Standard nameplate |
| Special features | NNN | Standard black paint |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
