Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | DE2L | D-series left-hand dual |
| Front displacement and input drive | 38PB | 38.0cc / parallel shaft: 7/8 inch diameter x 1.62 inch extension, with 1/4 inch key |
| Mounting flange | AM | SAE A 2 bolt (with T-seal shaft seal) |
| Porting prior to rear cover | 125 | Bearing plate, 1 5/8-12 ORB inlet, 1 1/16-12 ORB outlet |
| Rear displacement | 21 | 20.5cc [1.25 CIR] |
| Rear cover and porting | N125 | Cover, 1 5/8-12 ORB inlet, 1 1/16-12 ORB outlet |
| Control setting | NNN | No controls |
| Relief valve pressure | 000 | No relief valve |
| Screws | BC | BC: Screws |
| Nameplate | AN | Standard nameplate |
| Special features | NNN | Standard black paint |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
